Manufacturer part number: 2924854
Brand: PHOENIX CONTACT
Price: 852.80 €
Delivery time: 68 Days
Rated current: 1 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2924854
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Width(mm) | 242 | Height(mm) | 170 |
---|---|---|---|---|---|
Depth(mm) | 160 | Rated voltage(V) | 30 | Number of poles | 37 |
Type of electrical connection, field-sided | - | Pollution degree | 2 | Type of electrical connection, control sided | Other |
This page is Universal termination carrier, TC-D37SUB, part number 2924854.
You can find the detail information about specifications and dimensions on part number 2924854.
Part Number |
---|
2902932 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated current (A) |
---|---|---|---|---|---|---|
889.30 € | 1 | 40 Days | 0.023 |