Configurable temperature transducer, MINI MCR (2902851)

Configurable temperature transducer, MINI MCR 2902851

Product Details:

Manufacturer part number: 2902851

Brand: PHOENIX CONTACT

Price: 280.90

Delivery time: 7 Days


Technical Data:

Ambient temperature: -20|65 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2902851

Part Number
2902851
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature
(°C)

280.90 €

1 7 Days -20|65

Loading...

  1. 1

Basic information

EMC-version true Modular version true Measuring range(°C) -250|2500
Integrated configuration function - With switching output - Analogue output 0 V ... 10 V -
Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA - Analogue output 0 V ... 2 V -
Analogue output 0 V ... 5 V - Analogue output 2 V ... 10 V -

This page is Configurable temperature transducer, MINI MCR, part number 2902851.
You can find the detail information about specifications and dimensions on part number 2902851.

Variation of this product

Part Number
2902055
2905249
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature
(°C)

237.90 €

1 26 Days -40|70

237.90 €

1 12 Days -40|70

Tech Support