Manufacturer part number: 2701161
Brand: PHOENIX CONTACT
Price: 41.54 €
Delivery time: 40 Days
Width: 12.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701161
Height(mm) | 119.8 | Depth(mm) | 71.5 | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 2 | With optical interface | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | false | With potential separation | true | Type of electric connection | Other |
Rail mounting possible | true | Bus diagnosis possible | false | With power supply module | true |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
Suitable as segment module | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Remote module | false |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 24|24 | Supply voltage AC 60 Hz(V) | -|- |
Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Inline terminal, Inline power terminal, IB IL, part number 2701161.
You can find the detail information about specifications and dimensions on part number 2701161.
Part Number |
---|
2861331 |
2862136 |
2863135 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
33.23 € | 5 | 7 Days | 12.2 | |||
43.48 € | 4 | 7 Days | 12.2 | |||
238.15 € | 1 | 33 Days | 48.8 |