Manufacturer part number: 2203740
Brand: PHOENIX CONTACT
Price: 9.78 €
Delivery time: 40 Days
Width: 75 mm
Height: 51.6 mm
Modular spacing (MW): 0.075
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203740
Colour | Other | Material | - | Depth(mm) | 2 |
---|---|---|---|---|---|
RAL-number | - | Operation temperature(°C) | -|- | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Seal, Sealing frame, HCS-T , part number 2203740.
You can find the detail information about specifications and dimensions on part number 2203740.
Part Number |
---|
2203741 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|
9.78 € | 19 | 40 Days | 72 | 70 | 0.072 |