Upper part of housing, DIN rail housing, ME 22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2278953
2278966
2279282
2707741
2853734
2896801
2914880
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Height
(mm)
Depth
(mm)
RAL-number With ventilation slots

1.95 €

100 23 Days Other9945.857035-

1.95 €

100 29 Days Green9945.856021-

1.58 €

120 7 Days Other9945.857035-

6.54 €

28 12 Days Green9945.856021false

17.85 €

20 7 Days Other9945.857035-

1.95 €

200 12 Days Other9945.857035-

2.14 €

90 7 Days Other10260.157035false

Loading...

  1. 1

Basic information

Material Plastic Width(mm) 22.6 Operation temperature(°C) -40|105
Type of enclosure - With integrated PCB-mounting connection system - Side-by-side housing -
Modular spacing (MW) 0.0225 Rail mounting possible false Wall mounting possible false
With screening false Degree of protection (IP) - Surface finishing -
Degree of protection (NEMA) -

Tech Support