Manufacturer part number: 2304432
Brand: PHOENIX CONTACT
Price: 80.55 €
Delivery time: 33 Days
Width: 44.5 mm
Depth: 66 mm
Rated voltage: 25 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2304432
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Height(mm) | 89.6 | Rated current(A) | 1 |
---|---|---|---|---|---|
Number of poles | 16 | Type of electrical connection, field-sided | Screw connection | Pollution degree | 2 |
Type of electrical connection, control sided | Other |
This page is Interface module, FLKM , part number 2304432.
You can find the detail information about specifications and dimensions on part number 2304432.
Part Number |
---|
2304429 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Rated voltage (V) |
---|---|---|---|---|---|---|---|---|
83.50 € | 3 | 54 Days | 55.8 | 79 | 50 |