Manufacturer part number: 2311331
Brand: PHOENIX CONTACT
Price: 388.50 €
Delivery time: 47 Days
Width: 163 mm
Height: 126 mm
Depth: 65 mm
Rated current: - A
Rated voltage: 24 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2311331
Part Number
|
---|
2311331 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
388.50 € | 1 | 47 Days | 163 | 126 | 65 | - | 24 | 40 | Other |
Loading...
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Pollution degree | 2 | Type of electrical connection, control sided | Other |
---|
This page is 16-channel analog input module, UM-2KS40, part number 2311331.
You can find the detail information about specifications and dimensions on part number 2311331.
Part Number |
---|
2319045 |
2319838 |
2319841 |
2905003 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|
534.80 € | 1 | 54 Days | 250 | 125.4 | 98 | 1 | 30 | 48 | Other | |||
204.40 € | 1 | 54 Days | 168 | 125.4 | 52 | 0.1 | 30 | 32 | Screw connection | |||
513.30 € | 1 | 54 Days | 250 | 125.4 | 96 | 1 | 30 | 48 | Screw connection | |||
493.70 € | 1 | 54 Days | 181.4 | 127.5 | 95 | 0.9 | 24 | 66 | Screw connection |