VIP field termination assemblies (FTA), IOA (2906598)

VIP field termination assemblies (FTA), IOA 2906598

Product Details:

Manufacturer part number: 2906598

Brand: PHOENIX CONTACT

Price: 7.61

Delivery time: 79 Days


Technical Data:

Rated current: 1 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2906598

Part Number
2906598
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)

7.61 €

24 79 Days 1

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 10.3 Height(mm) 64.2
Depth(mm) 72.9 Rated voltage(V) 24 Number of poles 1
Type of electrical connection, field-sided - Pollution degree - Type of electrical connection, control sided -

This page is VIP field termination assemblies (FTA), IOA, part number 2906598.
You can find the detail information about specifications and dimensions on part number 2906598.

Variation of this product

Part Number
2906599
2906600
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)

42.98 €

5 84 Days 0.5

42.98 €

5 84 Days 1

Tech Support