End clamp, E / ME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2713780

Part Number
2713780
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.71 €

150 7 Days

Loading...

  1. 1

Basic information

Colour Grey Material - Mounting method -
Length(mm) - Inflammability class of insulation material acc. with UL94 - Width/grid dimension(mm) -
Height at lowest possible mounting height(mm) - Type of latching -

This page is End clamp, E / ME, part number 2713780.
You can find the detail information about specifications and dimensions on part number 2713780.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360