Panel mounting frame set, VS-PPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1405361

Part Number
1405361
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.45 €

5 36 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 V0 With PE-connection false Material assembly frame -
Type of fixing element - Mounting type of the fixing element - Fixing direction -
Type of mounting rail -

This page is Panel mounting frame set, VS-PPC, part number 1405361.
You can find the detail information about specifications and dimensions on part number 1405361.

Tech Support