Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Mounting method | - | Width(mm) | 45 | Height(mm) | 130 |
---|---|---|---|---|---|
Depth(mm) | 115 | Number of ports 100 Mbps SC | 0 | Number of ports 1000 Mbps RJ45 | 0 |
Number of ports 100 Mbps ST | - | Number of ports 1000 Mbps SC (SX) | 0 | Number of ports 1000 Mbps SC (LX) | 0 |
Number of module slots | 0 | Number of max. stackable switches | 0 | Number of ports 10/100 Mbps M12 | 0 |
Number of ports 1000 Mbps GBIC | 0 | Number of ports 1000 Mbps Mini GBIC | 0 | Number of combination-ports RJ45/Mini GBIC | 0 |
Layer 2 | true | Layer 3 | true | Manageable | true |
Degree of protection (IP) | IP20 | Number of ports 100/1000 Mbps Mini GBIC | - | Number of ports 10 Gbps Mini GBIC | - |
Power over Ethernet | - | Number of ports PoE | - | Max. PoE power(W) | - |
Number of ports 100 Mbps POF | - | Number of ports 1000 Mbps POF | - | Number of ports 40 Gbps Mini GBIC | - |
Number of ports 100 Gbps Mini GBIC | - | Number of ports 10 Gbps RJ45 | - |