Halogen-free round cable, VIP-CAB (1116410)

Halogen-free round cable, VIP-CAB 1116410

Product Details:

Manufacturer part number: 1116410

Brand: PHOENIX CONTACT

Price: 143.50

Delivery time: 68 Days


Technical Data:

Number of poles: 40

Length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1116410

Part Number
1116410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Length
(m)

143.50 €

2 68 Days 405

Loading...

  1. 1

Basic information

Function - Type of electrical connection, box-sided Other Type of electrical connection, field-sided Other
Suitable for input board PLC false Suitable for output card PLC false Suitable for digital signals false
Suitable for analogue signals false

This page is Halogen-free round cable, VIP-CAB, part number 1116410.
You can find the detail information about specifications and dimensions on part number 1116410.

Variation of this product

Part Number
1098755
1103946
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Length
(m)

423.00 €

1 68 Days 5021

81.30 €

50 68 Days 203

Tech Support