High-current terminal block, PTPOWER (1054723)

High-current terminal block, PTPOWER 1054723

Product Details:

Manufacturer part number: 1054723

Brand: PHOENIX CONTACT

Price: 32.68

Delivery time: 7 Days


Technical Data:

Colour: Blue

Rated voltage: 1500 V

Length: 116.4 mm

Width/grid dimension: 31 mm

Height at lowest possible mounting height: 116.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1054723

Part Number
1054723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

32.68 €

6 7 Days Blue1500116.431116.595|18595|15095|18595|185309false

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required false Type of electrical connection 1 Plug clamp connection Type of electrical connection 2 Plug clamp connection
Number of levels 1 Number of clamp positions per level 2 Internally connected stages false
Material insulation body Other Connection position -

This page is High-current terminal block, PTPOWER, part number 1054723.
You can find the detail information about specifications and dimensions on part number 1054723.

Variation of this product

Part Number
1054722
1054724
1054725
1054726
1054729
1054731
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

32.68 €

6 7 Days Grey1000116.431116.595|18595|15095|18595|185309false

32.68 €

6 7 Days Other1500116.431116.595|18595|15095|18595|185309false

32.68 €

6 7 Days Grey1500116.431116.595|18595|15095|18595|185309false

32.68 €

6 21 Days Blue1500116.431116.595|18595|15095|18595|185309false

137.25 €

2 7 Days Other1500116.4124108.795|18595|15095|18595|185309false

171.55 €

2 7 Days Other1500116.4155108.795|18595|15095|18595|185309false

Tech Support