Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | Other | Rated voltage(V) | 800 | Length(mm) | 32 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 22 | Closing plate required | true | Type of electrical connection 1 | Spring clamp connection |
Type of electrical connection 2 | Spring clamp connection | Number of levels | 1 | Number of clamp positions per level | 2 |
Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.08|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.08|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.08|2.5 | Material insulation body | Other |
Rated current In(A) | 24 | Explosion-tested version 'Ex e' | true |