Double-mini flange terminal block, MSDBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3249185

Part Number
3249185
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.61 €

150 50 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Blue Rated voltage(V) 800
Length(mm) 32 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 10.4 Height at lowest possible mounting height(mm) 22 Closing plate required true
Type of electrical connection 1 Spring clamp connection Type of electrical connection 2 Spring clamp connection Number of levels 1
Number of clamp positions per level 2 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.08|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.08|2.5 Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body Other Connection position - Rated current In(A) 24
Explosion-tested version 'Ex e' -

This page is Double-mini flange terminal block, MSDBV, part number 3249185.
You can find the detail information about specifications and dimensions on part number 3249185.

Tech Support