Manufacturer part number: 3048849
Brand: PHOENIX CONTACT
Price: 2.41 €
Delivery time: 53 Days
Colour: Grey
Rated voltage: 1000 V
Height at lowest possible mounting height: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3048849
Mounting method | Other | Length(mm) | 65.4 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 6.2 | Closing plate required | true |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Number of levels | 1 |
Number of clamp positions per level | 4 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.14|6 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|6 | Connectable conductor cross section multi-wired(mm²) | 0.14|1.5 |
Material insulation body | Other | Connection position | Sideways | Rated current In(A) | 32 |
Explosion-tested version 'Ex e' | true |
This page is Four-conductor universal terminal block, UT 4-QUATTRO, part number 3048849.
You can find the detail information about specifications and dimensions on part number 3048849.
Part Number |
---|
3074460 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Height at lowest possible mounting height (mm) |
---|---|---|---|---|---|---|---|---|
2.41 € | 100 | 71 Days | Red | 500 | 47.5 |