PCB terminal block, SPTA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1034122
1034123
1034124
1034125
1034174
1702812
1704904
1706313
1743197
1751202
1751257
1751464
1751516
1752159
1752191
1752256
1752269
1752272
1752285
1752298
1752308
1752311
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

7.65 €

50 58 Days 42.231000-40|-40V081.74.1150.75|100.75|160.75|160.75|16762

11.48 €

50 58 Days 42.231000-40|-40V081.74.1150.75|100.75|160.75|160.75|16763

15.31 €

50 58 Days 42.231000-40|-40V081.74.1150.75|100.75|160.75|160.75|16764

19.13 €

50 58 Days 42.231000-40|-40V081.74.1150.75|100.75|160.75|160.75|16765

19.47 €

50 58 Days 42.231000-40|-40V081.74.1150.75|100.75|160.75|160.75|16765

10.38 €

25 33 Days 15.9200-|--2.51.13.53.50.2|1.50.25|0.750.2|0.75-|-924

5.62 €

50 30 Days 15.9200-|--2.51.13.53.50.2|1.50.25|0.750.2|0.75-|-913

13.00 €

25 30 Days 15.9200-|--2.51.13.53.50.2|1.50.25|0.750.2|0.75-|-927

4.89 €

50 33 Days 15.4160-40|100V02.51.13.43.810.2|1.50.25|1.50.2|1.50.2|1.5911

2.67 €

100 33 Days 15.4320-40|100V041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.596

4.89 €

50 47 Days 15.4320-40|100V041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.5911

5.34 €

50 47 Days 15.4320-40|100V041.13.45.080.2|1.50.25|1.50.2|1.50.2|1.5912

2.67 €

100 33 Days 15.4160-40|100V02.51.13.43.810.2|1.50.25|1.50.2|1.50.2|1.596

3.03 €

100 30 Days 15.9200-|-V02.51.13.53.50.2|1.50.25|0.750.2|0.750.2|197

4.76 €

50 30 Days 15.9200-|-V02.51.13.53.50.2|1.50.25|0.750.2|0.750.2|1911

2.60 €

100 7 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|196

3.03 €

100 30 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|197

3.46 €

100 7 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|198

3.89 €

50 30 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|199

4.33 €

50 7 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|1910

4.76 €

50 30 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|1911

5.19 €

50 7 Days 15.9320-|-V041.13.550.2|1.50.25|0.750.2|0.750.2|1912

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Number of levels 1
Over voltage category III Pollution degree 2 Connection type conductor -
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening Connecting contact

Tech Support