PCB terminal block, MKDSO (1707247)

PCB terminal block, MKDSO 1707247

Product Details:

Manufacturer part number: 1707247

Brand: PHOENIX CONTACT

Price: 4.12

Delivery time: 7 Days


Technical Data:

Colour housing: Green

Rated voltage: 400 V

Operation temperature: -|- °C

Rated surge voltage: 4 kV

Diameter connection pin: 1.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1707247

Part Number
1707247
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Material connection surface Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

4.12 €

250 7 Days Green400-|-41.43.5Tin50.14|2.50.25|2.50.14|2.50.14|0.750°/180° (horizontal)244

Loading...

  1. 1

Basic information

Height(mm) - Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels - Over voltage category III Pollution degree 2
Connection type conductor - Connection type PCB - Type of banding -
Degree of protection (IP), mounted - Material insulation body Other Type of PCB fastening -

This page is PCB terminal block, MKDSO, part number 1707247.
You can find the detail information about specifications and dimensions on part number 1707247.

Variation of this product

Part Number
1707218
2199676
2199773
2278393
2278416
2278429
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Material connection surface Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

2.89 €

250 7 Days Green400-|-41.43.5Tin50.14|2.50.25|2.50.14|2.50.14|0.750°/180° (horizontal)243

2.81 €

100 7 Days Other630-|-61.43.5Tin7.50.2|2.50.25|2.50.2|2.50.2|0.75-242

2.81 €

100 7 Days Other630-|-61.43.5Tin7.50.2|2.50.25|2.50.2|2.50.2|0.75-242

6.47 €

50 40 Days Other160-40|1052.51.23Tin3.50.14|1.50.25|1.50.14|1.50.08|0.50°/180° (horizontal)85

6.47 €

50 60 Days Other160-40|1052.51.23Tin3.50.14|1.50.25|1.50.14|1.50.08|0.50°/180° (horizontal)85

5.17 €

50 7 Days Other160-40|1052.51.23Tin3.50.14|1.50.25|1.50.14|1.50.08|0.50°/180° (horizontal)84

Tech Support