Connector, FC 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1074462
1080100
3208694
3208736
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)

5.42 €

40 23 Days 41.1

8.13 €

30 26 Days 53.4

16.80 €

20 23 Days 65.7

19.68 €

10 7 Days 97.5

Loading...

  1. 1

Basic information

Colour Grey Inflammability class of insulation material acc. with UL94 V0 Snap in false
Type of end plate false Type of partition false

Tech Support