Spacer plate, DP PS-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3036712

Part Number
3036712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.56 €

330 23 Days

Loading...

  1. 1

Basic information

Colour Red Thickness(mm) 4.2 Inflammability class of insulation material acc. with UL94 V0
Snap in false Type of end plate false Type of partition false

This page is Spacer plate, DP PS-4, part number 3036712.
You can find the detail information about specifications and dimensions on part number 3036712.

Tech Support