Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Orange | Thickness(mm) | 0.8 | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Snap in | false | Type of end plate | true | Type of partition | false |