Relay Module, PLC-RPT (2909528)

Relay Module, PLC-RPT 2909528

Product Details:

Manufacturer part number: 2909528

Brand: PHOENIX CONTACT

Price: 19.20

Delivery time: 7 Days


Technical Data:

Width: 6.15 mm

Drive, polarization: -

Rated control supply voltage Us at AC 50HZ: -|- V

Rated control supply voltage Us at AC 60HZ: -|- V

Rated control supply voltage Us at DC: 18.5|33.6 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2909528

Part Number
2909528
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Drive, polarization Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

19.20 €

10 7 Days 6.15--|--|-18.5|33.6DC01

Loading...

  1. 1

Basic information

Nominal current(A) - Height(mm) 80 Depth(mm) 94
With detachable clamps false Drive, switching attitude Mono stable With forced-guided contacts false
Type of switch contact Simple contact Complete with socket true Type of electric connection Other
Degree of protection (IP) IP20 With LED indication - Number of contacts as normally closed contact 0

This page is Relay Module, PLC-RPT, part number 2909528.
You can find the detail information about specifications and dimensions on part number 2909528.

Variation of this product

Part Number
1079404
2900293
2900294
2909529
2909530
2909532
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Drive, polarization Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as normally open contact Number of contacts as change-over contact

73.15 €

10 7 Days 13.95Polarity free190|253190|253-|-AC01

20.75 €

10 7 Days 13.95-20.6|33.620.6|33.620.6|33.6AC/DC01

20.20 €

10 7 Days 13.95--|--|-40.3|60DC01

28.10 €

10 12 Days 6.15-93.6|16893.6|16893.6|168AC/DC01

28.90 €

10 12 Days 6.15-179.4|264.5179.4|264.5179.4|264.5AC/DC01

24.30 €

10 7 Days 13.95--|--|-20.2|33.6DC01

Tech Support