Manufacturer part number: 2908894
Brand: PHOENIX CONTACT
Price: 15.55 €
Delivery time: 89 Days
Drive, polarization: Polarity free
Rated control supply voltage Us at AC 50HZ: -|- V
Rated control supply voltage Us at AC 60HZ: -|- V
Rated control supply voltage Us at DC: 40.8|52.8 V
Voltage type for actuating: DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908894
Part Number
|
---|
2908894 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive, polarization | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | Number of contacts as normally open contact | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.55 € | 12 | 89 Days | Polarity free | -|- | -|- | 40.8|52.8 | DC | 0 | 3 |
Loading...
Nominal current(A) | - | Width(mm) | 38.65 | Height(mm) | 36.15 |
---|---|---|---|---|---|
Depth(mm) | 45.5 | With detachable clamps | false | Drive, switching attitude | Mono stable |
With forced-guided contacts | false | Type of switch contact | Simple contact | Complete with socket | false |
Type of electric connection | Plug-in connection | Degree of protection (IP) | Other | With LED indication | - |
Number of contacts as normally closed contact | 0 |
This page is Single relay, REL-PR3, part number 2908894.
You can find the detail information about specifications and dimensions on part number 2908894.
Configure
Basic Attributes
Type
Drive, polarization
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Voltage type for actuating
Number of contacts as normally open contact
Number of contacts as change-over contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2903704 |
2903705 |
2903706 |
2903707 |
2909055 |
2909056 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drive, polarization | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | Number of contacts as normally open contact | Number of contacts as change-over contact |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.45 € | 12 | 7 Days | Polarity free | 102|132 | 102|132 | -|- | AC | 0 | 3 | |||
16.95 € | 11 | 7 Days | Polarity free | 195.5|253 | 195.5|253 | -|- | AC | 0 | 3 | |||
15.95 € | 12 | 7 Days | - | -|- | -|- | 20.4|26.4 | DC | 3 | 0 | |||
16.10 € | 12 | 7 Days | - | 20.4|26.4 | 20.4|26.4 | -|- | AC | 3 | 0 | |||
17.45 € | 11 | 7 Days | Polarity free | -|- | -|- | 187|242 | DC | 0 | 3 | |||
17.45 € | 50 | 89 Days | Polarity free | -|- | -|- | 106.25|137.5 | DC | 0 | 3 |