Manufacturer part number: 2910520
Brand: PHOENIX CONTACT
Price: 25.85 €
Delivery time: 7 Days
With forced-guided contacts: false
Rated control supply voltage Us at AC 50HZ: 20.9|33.6 V
Rated control supply voltage Us at AC 60HZ: 20.9|33.6 V
Rated control supply voltage Us at DC: 20.9|33.6 V
Voltage type for actuating: AC/DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2910520
Part Number
|
---|
2910520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With forced-guided contacts | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.85 € | 10 | 7 Days | false | 20.9|33.6 | 20.9|33.6 | 20.9|33.6 | AC/DC | 2 |
Loading...
Nominal current(A) | - | Width(mm) | 13.95 | Height(mm) | 80 |
---|---|---|---|---|---|
Depth(mm) | 104 | With detachable clamps | false | Drive, polarization | - |
Drive, switching attitude | Mono stable | Type of switch contact | Simple contact | Complete with socket | true |
Type of electric connection | Other | Degree of protection (IP) | IP20 | With LED indication | - |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
This page is Relay Module, PLC, part number 2910520.
You can find the detail information about specifications and dimensions on part number 2910520.
Configure
Basic Attributes
Type
With forced-guided contacts
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Voltage type for actuating
Number of contacts as change-over contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2910519 |
2910521 |
2910522 |
2910523 |
2910524 |
2910526 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With forced-guided contacts | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | Number of contacts as change-over contact |
---|---|---|---|---|---|---|---|---|---|---|---|
19.55 € | 10 | 7 Days | false | -|- | -|- | 20.2|33.6 | DC | 2 | |||
25.60 € | 10 | 12 Days | false | -|- | -|- | 40.3|62.4 | DC | 2 | |||
26.90 € | 10 | 12 Days | false | 96|168 | 96|168 | 93.5|154 | AC | 2 | |||
26.90 € | 10 | 12 Days | false | 207|264.5 | 207|264.5 | 209|264 | AC | 2 | |||
21.40 € | 10 | 7 Days | false | -|- | -|- | 20.2|33.6 | DC | 2 | |||
28.15 € | 10 | 12 Days | false | 20.9|33.6 | 20.9|33.6 | 20.9|33.6 | AC/DC | 2 |