Manufacturer part number: 2702255
Brand: PHOENIX CONTACT
Price: 1,848.75 €
Delivery time: 65 Days
Width: 60 mm
Height: 130 mm
Depth: 160 mm
Supply voltage: 10|60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702255
Construction | External device | Firewall | - | Number of digital inputs | - |
---|---|---|---|---|---|
Number of digital outputs | - | Transmission rate(kBit/s) | - | Bus type/interface | Ethernet |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
Radio standard eGPRS | - | Radio standard HSUPA | - | Radio standard HSDPA | - |
Radio standard HSPA+ | - | Radio standard CDMA | - | Radio standard EV-DO | - |
Radio standard LTE | - | Radio standard WAN ADSL | - | Radio standard WAN ADSL2 | - |
Radio standard WAN ADSL2+ | - | Radio standard WAN SHDSL | - |
This page is Managed Ethernet extender, TC EXTENDER, part number 2702255.
You can find the detail information about specifications and dimensions on part number 2702255.
Part Number |
---|
2702409 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Supply voltage (V) |
---|---|---|---|---|---|---|---|---|---|
967.94 € | 1 | 7 Days | 35 | 99 | 114.5 | 18|30 |