Mounting plate, AXL E

Mounting plate, AXL E

Product Details:

Manufacturer part number: 2701761

Brand: PHOENIX CONTACT

Price: 65.77

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2701761

Part Number
2701761
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.77 €

3 Quote

Loading...

  1. 1

Basic information

Material - Width(mm) 60 Height(mm) 180.5
Depth(mm) 9 Type of accessory -

This page is Mounting plate, AXL E, part number 2701761.
You can find the detail information about specifications and dimensions on part number 2701761.

Tech Support