Cable marker, WML

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0824884
0824885
0824886
0824887
0824888
0824889
0830680
0830681
0830682
0830699
0830700
0830701
0830702
0830703
0830704
0830705
0830706
0830707
0830708
0830709
0830710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.83 €

221 15 Days White12.7192|32|3

3.02 €

61 15 Days White2.425.42|52|5

3.35 €

55 15 Days White12.731.753|63|6

1.44 €

127 15 Days White12.736.53|7.53|7.5

3.24 €

57 15 Days White25.436.53|7.53|7.5

2.87 €

64 15 Days White25.457.155|125|12

3.02 €

61 15 Days Yellow2.425.42|52|5

3.35 €

55 15 Days Yellow12.731.753|63|6

3.47 €

53 15 Days Yellow38.163.55|145|14

33.99 €

6 15 Days White13192|32|3

33.99 €

6 15 Days Yellow13192|32|3

33.99 €

6 15 Days White2525.42|52|5

33.99 €

6 15 Days Yellow2525.42|52|5

33.99 €

6 15 Days White2531.753|7.53|7.5

33.99 €

6 15 Days Yellow25353|7.53|7.5

33.99 €

6 15 Days White2563.55|145|14

33.99 €

6 15 Days Yellow2563.55|145|14

33.99 €

6 15 Days White3592.258|228|22

33.99 €

6 15 Days Yellow3592.258|228|22

33.99 €

6 15 Days White2514011|3611|36

33.99 €

6 15 Days Yellow2514011|3611|36

Loading...

  1. 1

Basic information

Material Other Imprint Other Mounting method Other
Model Adhesive label Type - With label space true
Transparent - Toothing -

Tech Support