Manufacturer part number: 0830508
Brand: PHOENIX CONTACT
Price: 5.30 €
Delivery time: 47 Days
Colour: -
Width: 15 mm
Height: 27 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830508
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Device marker, EMLP-AL, part number 0830508.
You can find the detail information about specifications and dimensions on part number 0830508.
Part Number |
---|
0830509 |
0830511 |
0830512 |
0830513 |
0830514 |
0830515 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
5.30 € | 90 | 7 Days | - | 18 | 27 | Unprinted | false | |||
5.44 € | 45 | 47 Days | - | 15 | 49 | Unprinted | false | |||
6.12 € | 45 | 47 Days | - | 15 | 60 | Unprinted | false | |||
6.25 € | 45 | 7 Days | - | 30 | 60 | Unprinted | false | |||
9.65 € | 30 | 7 Days | - | 54 | 85.6 | Unprinted | false | |||
10.74 € | 30 | 7 Days | - | 60 | 100 | Unprinted | false |