Shrink sleeve, WMS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0800324
0800325
0800327
0800328
0800331
0800332
0800333
0800335
0800371
0800372
0800383
0800386
0800392
0800393
0800394
0800396
0800397
0800398
0800399
0800401
0800404
0800405
0800406
0800415
0800416
0800418
0800419
0800422
0800423
0800425
0800426
0800427
0800428
0800429
0800430
0800431
0800432
0800434
0800435
0800701
0800702
0800703
0800704
0800706
0800707
0800708
0800709
0800710
0800711
0800713
0800714
0800715
0800716
0800717
0800719
0800720
0800722
0800723
0800724
0800725
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

898.90 €

1 Quote White16800003.2|9.53.2|9.5

1,164.20 €

1 Quote White20800004.2|12.74.2|12.7

1,578.00 €

1 Quote White40600008.5|25.48.5|25.4

811.60 €

1 89 Days Yellow41200000.8|2.40.8|2.4

960.50 €

1 89 Days Yellow101000002.1|6.42.1|6.4

898.90 €

1 89 Days Yellow16800003.2|9.53.2|9.5

1,164.20 €

1 Quote Yellow20800004.2|12.74.2|12.7

1,578.00 €

1 89 Days Yellow40600008.5|25.48.5|25.4

1,969.00 €

1 89 Days White40608.5|25.48.5|25.4

2,556.90 €

1 89 Days White606012.7|38.112.7|38.1

977.10 €

1 89 Days White4600.8|2.40.8|2.4

977.10 €

1 89 Days White4300.8|2.40.8|2.4

2,393.20 €

1 89 Days White4600.8|2.40.8|2.4

2,964.80 €

1 89 Days White9601.6|4.81.6|4.8

2,393.20 €

1 89 Days White4300.8|2.40.8|2.4

2,370.00 €

1 89 Days White4150.8|2.40.8|2.4

3,023.40 €

1 82 Days White9151.6|4.81.6|4.8

240.60 €

1 89 Days Yellow4600.8|2.40.8|2.4

314.20 €

1 89 Days Yellow5601|3.21|3.2

413.40 €

1 89 Days Yellow10602.1|6.42.1|6.4

1,112.30 €

1 89 Days Yellow30606.4|19.16.4|19.1

1,969.00 €

1 89 Days Yellow40608.5|25.48.5|25.4

2,512.40 €

1 89 Days Yellow606012.7|38.112.7|38.1

200.60 €

1 89 Days Black4300000.8|2.40.8|2.4

211.80 €

1 89 Days Black5300001|3.21|3.2

252.20 €

1 89 Days Black9300001.6|4.81.6|4.8

241.90 €

1 89 Days Black10250002.1|6.42.1|6.4

323.50 €

1 89 Days Black20200004.2|12.74.2|12.7

417.30 €

1 89 Days Black30200006.4|19.16.4|19.1

606.00 €

1 89 Days Black601500012.7|38.112.7|38.1

894.30 €

1 Quote Black801500016.9|50.816.9|50.8

811.60 €

1 Quote Black41200000.8|2.40.8|2.4

898.90 €

1 Quote Black51200001|3.21|3.2

990.50 €

1 Quote Black91200001.6|4.81.6|4.8

960.50 €

1 89 Days Black101000002.1|6.42.1|6.4

898.90 €

1 Quote Black16800003.2|9.53.2|9.5

1,164.20 €

1 Quote Black20800004.2|12.74.2|12.7

1,501.60 €

1 Quote Black30800006.4|19.16.4|19.1

1,578.00 €

1 Quote Black40600008.5|25.48.5|25.4

5.91 €

31 15 Days White4300000.8|2.40.8|2.4

1.43 €

127 15 Days White5300001|3.21|3.2

7.14 €

26 15 Days White9300001.6|4.81.6|4.8

6.22 €

30 15 Days White10250002.1|6.42.1|6.4

7.02 €

26 15 Days White16200003.2|9.53.2|9.5

6.33 €

29 15 Days White20200004.2|12.74.2|12.7

6.48 €

29 15 Days White30200006.4|19.16.4|19.1

6.45 €

29 15 Days White40150008.5|25.48.5|25.4

2.02 €

90 15 Days White601500012.7|38.112.7|38.1

7.22 €

26 15 Days White801500016.9|50.816.9|50.8

5.91 €

31 15 Days Yellow4300000.8|2.40.8|2.4

1.43 €

127 15 Days Yellow5300001|3.21|3.2

7.00 €

26 15 Days Yellow9300001.6|4.81.6|4.8

6.22 €

30 15 Days Yellow10250002.1|6.42.1|6.4

7.02 €

26 15 Days Yellow16200003.2|9.53.2|9.5

6.33 €

29 15 Days Yellow20200004.2|12.74.2|12.7

6.48 €

29 15 Days Yellow30200006.4|19.16.4|19.1

6.45 €

29 15 Days Yellow40150008.5|25.48.5|25.4

2.02 €

90 15 Days Yellow601500012.7|38.112.7|38.1

7.22 €

26 15 Days Yellow801500016.9|50.816.9|50.8

5.91 €

31 15 Days Black4300000.8|2.40.8|2.4

Loading...

Basic information

Material Other Imprint Other Mounting method Other
Model Other Type - With label space true
Transparent - Toothing -

Tech Support