Manufacturer part number: 0829288
Brand: PHOENIX CONTACT
Price: 6.03 €
Delivery time: 61 Days
Height: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0829288
Colour | - | Width(mm) | 4.3 | Self-adhesive | false |
---|---|---|---|---|---|
Diameter(mm) | - | Length(mm) | - | Text | - |
Magnetic | - | Transparent | - |
This page is Cable marker, US-WMT, part number 0829288.
You can find the detail information about specifications and dimensions on part number 0829288.
Part Number |
---|
0829277 |
0829278 |
0829280 |
0829290 |
0829291 |
0829292 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
6.03 € | 40 | 61 Days | 10 | |||
6.03 € | 40 | 61 Days | 10 | |||
6.03 € | 40 | 61 Days | 12 | |||
6.03 € | 40 | 61 Days | 15 | |||
6.03 € | 40 | 61 Days | 15 | |||
6.03 € | 40 | 61 Days | 15 |