• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting plate, FL PA

Mounting plate, FL PA

Product Details:

Manufacturer part number: 2891012

Brand: PHOENIX CONTACT

Price: 31.74

Delivery time: 61 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2891012

Part Number
2891012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.74 €

5 61 Days

Loading...

  1. 1

Basic information

Material - Width(mm) 140 Height(mm) 130
Depth(mm) - Type of accessory -

This page is Mounting plate, FL PA, part number 2891012.
You can find the detail information about specifications and dimensions on part number 2891012.

Tech Support