Engraving plate for outdoor use, GPAL (0814034)

Engraving plate for outdoor use, GPAL 0814034

Product Details:

Manufacturer part number: 0814034

Brand: PHOENIX CONTACT

Price: 56.47

Delivery time: 9 Days


Technical Data:

Width: 300 mm

Height: 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0814034

Part Number
0814034
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

56.47 €

5 9 Days 300400

Loading...

  1. 1

Basic information

Colour - Self-adhesive false Diameter(mm) -
Length(mm) - Text - Magnetic -
Transparent -

This page is Engraving plate for outdoor use, GPAL, part number 0814034.
You can find the detail information about specifications and dimensions on part number 0814034.

Variation of this product

Part Number
0814047
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

134.83 €

5 9 Days 500500

Tech Support