Manufacturer part number: 1080099
Brand: PHOENIX CONTACT
Price: 539.80 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1080099
Colour | White | Material | Other | Imprint | None |
---|---|---|---|---|---|
Mounting method | Other | Width(mm) | - | Model | Other |
Type | - | Length(mm) | - | Cable diameter(mm) | -|- |
With label space | true | Core diameter(mm) | -|- | Transparent | - |
Toothing | - |
This page is Cable marker, WMT, part number 1080099.
You can find the detail information about specifications and dimensions on part number 1080099.