Manufacturer part number: 0830961
Brand: PHOENIX CONTACT
Price: 1.16 €
Delivery time: 26 Days
Colour: Green
Height: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830961
Width(mm) | 38 | Self-adhesive | false | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Text | With inscription | Magnetic | - |
Transparent | false |
This page is Insert label, PMST, part number 0830961.
You can find the detail information about specifications and dimensions on part number 0830961.
Part Number |
---|
0830960 |
0830962 |
0830963 |
0830964 |
0830965 |
0830966 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Height (mm) |
---|---|---|---|---|---|---|---|
1.16 € | 200 | 26 Days | White | 9 | |||
1.16 € | 200 | 26 Days | Red | 9 | |||
1.16 € | 200 | 26 Days | Grey | 9 | |||
1.16 € | 200 | 26 Days | Yellow | 9 | |||
1.16 € | 200 | 26 Days | Black | 9 | |||
1.16 € | 200 | 26 Days | Orange | 9 |