Conductor marker collar, UCT-WMS (0829953)

Conductor marker collar, UCT-WMS 0829953

Product Details:

Manufacturer part number: 0829953

Brand: PHOENIX CONTACT

Price: 11.52

Delivery time: 12 Days


Technical Data:

Colour: White

Imprint: Other

Width: 5.5 mm

Cable diameter: 2.5|4.7 mm

Core diameter: 2.5|4.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0829953

Part Number
0829953
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

11.52 €

16 12 Days WhiteOther5.52.5|4.72.5|4.7

Loading...

  1. 1

Basic information

Material Other Mounting method Other Model Card shape
Type - Length(mm) 12 With label space true
Transparent - Toothing -

This page is Conductor marker collar, UCT-WMS, part number 0829953.
You can find the detail information about specifications and dimensions on part number 0829953.

Variation of this product

Part Number
0829951
0829952
0829954
0830199
0830200
0830202
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Imprint Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

11.52 €

16 12 Days WhiteOther4.31.5|3.21.5|3.2

11.52 €

16 12 Days YellowOther4.31.5|3.21.5|3.2

11.52 €

16 12 Days YellowOther5.52.5|4.72.5|4.7

3.56 €

56 21 Days RedNone4.31.5|3.21.5|3.2

3.56 €

56 23 Days OrangeNone4.31.5|3.21.5|3.2

3.56 €

56 21 Days BlueNone4.31.5|3.21.5|3.2

Tech Support