Manufacturer part number: 0830955
Brand: PHOENIX CONTACT
Price: 11.52 €
Delivery time: 61 Days
Colour: White
Text: Unprinted
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830955
Width(mm) | 38 | Height(mm) | 90 | Self-adhesive | false |
---|---|---|---|---|---|
Diameter(mm) | - | Length(mm) | - | Magnetic | - |
Transparent | false |
This page is Insert label, PMP-RFID, part number 0830955.
You can find the detail information about specifications and dimensions on part number 0830955.
Part Number |
---|
0803048 |
0831151 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Text |
---|---|---|---|---|---|---|---|
11.52 € | 20 | 61 Days | Orange | Unprinted | |||
34.30 € | 6 | 12 Days | White | With inscription |