We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Printed-circuit board connector, PCB connector, ZEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1951491

Part Number
1951491
Part NumberStandard Unit PriceVolume DiscountShipping Days?

7.76 €

4 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type -
Modular spacing connections(mm) 5 Number of plug-in contact rows 1 Modular spacing contacts(mm) 5
Connectable conductor cross section solid-core(mm²) 0.2|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|1.5
Connectable conductor cross section multi-wired(mm²) 0.2|1.5 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 10

This page is Printed-circuit board connector, PCB connector, ZEC, part number 1951491.
You can find the detail information about specifications and dimensions on part number 1951491.

Additional Products in this Category

Tech Support