Printed-circuit board connector, PCB connector, PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1044738
1044740
1777943
1777956
1777972
1777985
1777998
1778007
1778010
1778023
1778036
1778049
1778078
1778104
1778133
1778146
1913552
1913565
1913620
1967443
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Type of electric connection Material of contact surface Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

20.18 €

20 43 Days -40|-40Insulation displacement connectionTin-7.627.62-|--|-16|16-|-Other-32

13.45 €

20 57 Days -40|-40Insulation displacement connectionTin-7.627.62-|--|-16|16-|-Other-32

2.99 €

100 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

4.48 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

7.47 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

8.96 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

10.46 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

11.95 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

13.44 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

14.94 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

16.43 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5--41

17.92 €

50 47 Days -|-Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5-180° (horizontal)41

4.60 €

50 7 Days -40|100Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

9.09 €

50 7 Days -40|100Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

13.57 €

50 37 Days -40|100Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

15.06 €

50 37 Days -40|100Screw connectionTinIII7.627.620.2|100.25|60.2|60.2|2.5Other180° (horizontal)41

19.34 €

25 75 Days -40|100Screw connectionSilverIII10.1610.160.75|100.5|60.75|60.75|4Other180° (horizontal)41

22.10 €

25 75 Days -40|100Screw connectionSilverIII10.1610.160.75|100.5|60.75|60.75|4Other180° (horizontal)41

19.94 €

25 75 Days -40|100Screw connectionSilverIII10.1610.160.75|100.5|60.75|60.75|4-180° (horizontal)41

22.74 €

25 96 Days -40|100Screw connectionSilverIII10.1610.160.75|160.5|160.75|160.75|6Other180° (horizontal)76

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
With protective conductor - Material insulation body Other Material contact Copper

Tech Support