Printed-circuit board connector, PCB connector, MC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1765557
1768884
1768907
1768949
1768965
1769061
1816852
1816881
1816894
1816904
1816917
1816920
1816933
1816946
1816959
1816962
1816975
1816988
1816991
1817055
1817068
1817071
1817084
1817097
1817110
1817136
1817149
1817152
1817165
1817178
1817181
1847424
1847440
1848465
1900866
1900934
1900947
1900950
1900976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted

11.17 €

50 33 Days Green160-|-2.53.813.81-

6.45 €

50 61 Days Green160-40|1002.53.53.5-

9.60 €

50 61 Days Green160-40|1002.53.53.5-

6.45 €

50 61 Days Green160-|-2.53.813.81-

9.60 €

50 61 Days Green160-|-2.53.813.81-

2.36 €

100 61 Days Other160-40|-402.53.53.5Other

2.53 €

100 33 Days Green160-40|1002.53.53.5Other

4.89 €

50 33 Days Green160-40|1002.53.53.5Other

5.68 €

50 33 Days Green160-40|1002.53.53.5Other

6.47 €

50 33 Days Green160-40|1002.53.53.5Other

7.25 €

50 33 Days Green160-40|1002.53.53.5Other

8.04 €

50 33 Days Green160-40|1002.53.53.5Other

8.83 €

50 33 Days Green160-40|1002.53.53.5Other

9.62 €

50 33 Days Green160-40|1002.53.53.5Other

10.40 €

50 33 Days Green160-40|1002.53.53.5Other

11.19 €

50 33 Days Green160-40|1002.53.53.5Other

11.98 €

50 33 Days Green160-40|1002.53.53.5Other

12.76 €

50 33 Days Green160-40|1002.53.53.5Other

13.55 €

50 33 Days Green160-40|1002.53.53.5Other

3.32 €

100 33 Days Green160-40|1002.53.813.81Other

4.10 €

50 33 Days Green160-40|1002.53.813.81Other

4.89 €

50 33 Days Green160-40|1002.53.813.81Other

5.68 €

50 33 Days Green160-40|1002.53.813.81Other

6.47 €

50 33 Days Green160-40|1002.53.813.81Other

8.04 €

50 33 Days Green160-40|1002.53.813.81Other

9.62 €

50 33 Days Green160-40|1002.53.813.81Other

10.40 €

50 33 Days Green160-40|1002.53.813.81Other

11.19 €

50 33 Days Green160-40|1002.53.813.81Other

11.98 €

50 33 Days Green160-40|1002.53.813.81Other

12.76 €

50 33 Days Green160-40|1002.53.813.81Other

13.55 €

50 33 Days Green160-40|1002.53.813.81Other

7.32 €

50 33 Days Green320-40|10045.085.08Other

8.92 €

50 33 Days Green320-40|10045.085.08Other

15.08 €

50 33 Days Green160-40|1002.53.813.81Other

8.80 €

50 33 Days Green320-40|10045.085.08-

5.64 €

50 33 Days Green320-40|10045.085.08Other

6.44 €

50 7 Days Green320-40|10045.085.08Other

7.24 €

50 7 Days Green320-40|10045.085.08Other

8.84 €

50 33 Days Green320-40|10045.085.08Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Number of poles - Contact type Bus
Material housing Other Coating housing - Inflammability class of insulation material acc. with UL94 V0
Type of electric connection Screw connection Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
Connectable conductor cross section solid-core(mm²) 0.14|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5
Connectable conductor cross section multi-wired(mm²) 0.08|0.5 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal) Rated current In(A) 8

Tech Support