Manufacturer part number: 1874073
Brand: PHOENIX CONTACT
Price: 16.24 €
Delivery time: 47 Days
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1874073
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|2.5 | Degree of protection (IP), mounted | Other |
With protective conductor | - | Material insulation body | Other | Material contact | Copper |
Angle contact/conductor connection | 90° (upwards vertical) | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, FKCVR, part number 1874073.
You can find the detail information about specifications and dimensions on part number 1874073.
Part Number |
---|
1874060 |
1874086 |
1874138 |
1874154 |
1874183 |
1874196 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
15.08 € | 50 | 47 Days | 5.08 | 5.08 | ||
17.40 € | 50 | 47 Days | 5.08 | 5.08 | ||
5.93 € | 50 | 56 Days | 5.08 | 5.08 | ||
8.25 € | 50 | 54 Days | 5.08 | 5.08 | ||
11.72 € | 50 | 54 Days | 5.08 | 5.08 | ||
12.88 € | 50 | 54 Days | 5.08 | 5.08 |