PCB connector, FRONT-FMC

PCB connector, FRONT-FMC

Product Details:

Manufacturer part number: 1714761

Brand: PHOENIX CONTACT

Price: 53.77

Delivery time: 57 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1714761

Part Number
1714761
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.77 €

500 57 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Other Rated voltage(V) -
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) - Type of electric connection Other Material of contact surface Tin
Over voltage category - Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 6.35 Number of plug-in contact rows 2 Modular spacing contacts(mm) 6.35
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted - With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) -

This page is PCB connector, FRONT-FMC, part number 1714761.
You can find the detail information about specifications and dimensions on part number 1714761.

Tech Support