Manufacturer part number: 1761658
Brand: PHOENIX CONTACT
Price: 6.70 €
Delivery time: 89 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1761658
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 6 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 7.62 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|2.5 | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, GFKIC , part number 1761658.
You can find the detail information about specifications and dimensions on part number 1761658.
Part Number |
---|
1761645 |
1761661 |
1761674 |
1761687 |
1761690 |
1761700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
5.74 € | 50 | 89 Days | ||
7.65 € | 50 | 89 Days | ||
8.61 € | 50 | 89 Days | ||
9.57 € | 50 | 89 Days | ||
10.52 € | 50 | 22 Days | ||
11.48 € | 50 | 7 Days |