Printed-circuit board connector, PCB connector, MSTBP (1765784)

Printed-circuit board connector, PCB connector, MSTBP 1765784

Product Details:

Manufacturer part number: 1765784

Brand: PHOENIX CONTACT

Price: 3.27

Delivery time: 28 Days


Technical Data:

Modular spacing connections: 5 mm

Modular spacing contacts: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1765784

Part Number
1765784
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing connections
(mm)
Modular spacing contacts
(mm)

3.27 €

100 28 Days 55

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Screw connection Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1 Degree of protection (IP), mounted Other
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal) Rated current In(A) 12

This page is Printed-circuit board connector, PCB connector, MSTBP, part number 1765784.
You can find the detail information about specifications and dimensions on part number 1765784.

Variation of this product

Part Number
1765797
1765807
1765810
1765823
1765836
1765849
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Modular spacing connections
(mm)
Modular spacing contacts
(mm)

4.36 €

50 25 Days 55

5.44 €

50 28 Days 55

6.53 €

50 25 Days 55

7.62 €

50 28 Days 55

8.70 €

50 28 Days 55

9.79 €

50 28 Days 55

Tech Support