Manufacturer part number: 1762460
Brand: PHOENIX CONTACT
Price: 8.89 €
Delivery time: 35 Days
Inflammability class of insulation material acc. with UL94: Other
Length pin: 3.5 mm
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Type of PCB fastening: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1762460
Part Number
|
---|
1762460 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inflammability class of insulation material acc. with UL94 | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening | |
---|---|---|---|---|---|---|---|---|---|
8.89 € | 50 | 35 Days | Other | 3.5 | 5.08 | 5.08 | Other |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Rated surge voltage(kV) | 4 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Number of plug-in contact rows | 2 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | Other | Rated current In(A) | 10 |
This page is PCB header, MDSTB, part number 1762460.
You can find the detail information about specifications and dimensions on part number 1762460.
Configure
Basic Attributes
Inflammability class of insulation material acc. with UL94
Length pin(mm)
Modular spacing connections(mm)
Modular spacing contacts(mm)
Type of PCB fastening
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1762512 |
1762538 |
1762787 |
1762800 |
1762813 |
1762826 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inflammability class of insulation material acc. with UL94 | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening |
---|---|---|---|---|---|---|---|---|---|
13.75 € | 50 | 35 Days | Other | 3.5 | 5.08 | 5.08 | Other | ||
15.36 € | 50 | 35 Days | Other | 3.5 | 5.08 | 5.08 | Other | ||
8.89 € | 50 | 35 Days | Other | 3.5 | 5 | 5 | Other | ||
10.51 € | 50 | 35 Days | Other | 3.5 | 5 | 5 | Other | ||
11.32 € | 50 | 35 Days | Other | 3.5 | 5 | 5 | Other | ||
12.13 € | 50 | 35 Days | Other | 3.5 | 5 | 5 | Other |