Manufacturer part number: 1842296
Brand: PHOENIX CONTACT
Price: 9.95 €
Delivery time: 32 Days
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1842296
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.8 |
Number of plug-in contact rows | 2 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | Other |
Type of PCB fastening | Other | Rated current In(A) | 10 |
This page is PCB header, MDSTBW, part number 1842296.
You can find the detail information about specifications and dimensions on part number 1842296.
Part Number |
---|
1802430 |
1842238 |
1842283 |
1842306 |
1846836 |
1846849 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
2.48 € | 100 | 7 Days | 5.08 | 5.08 | ||
4.34 € | 50 | 29 Days | 5.08 | 5.08 | ||
9.02 € | 50 | 29 Days | 5.08 | 5.08 | ||
10.88 € | 50 | 26 Days | 5.08 | 5.08 | ||
4.34 € | 50 | 29 Days | 5 | 5 | ||
5.28 € | 50 | 32 Days | 5 | 5 |