Printed-circuit board connector, PCB header, GIC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1745836
1745849
1745852
1745865
1745878
1745881
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.76 €

50 22 Days

6.57 €

50 22 Days

7.39 €

50 22 Days

8.21 €

50 22 Days

9.03 €

50 22 Days

9.85 €

50 22 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Bus Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 6
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.5
Modular spacing connections(mm) 7.62 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 7.62 Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other Type of PCB fastening Other
Rated current In(A) 16

Tech Support