Printed-circuit board connector, PCB connector, TSPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1728206
1728219
1728222
1728235
1728248
1728251
1728264
1728277
1728280
1728293
1728303
1728455
1728484
1728497
1728507
1728510
1728523
1728536
1728549
1728552
1765418
1765421
1765434
1765450
1765463
1765476
1765489
1765492
1765502
1765515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Degree of protection (IP), mounted

6.70 €

50 58 Days -40|100Other

9.98 €

50 58 Days -40|100Other

13.27 €

50 58 Days -40|100Other

16.55 €

50 58 Days -40|100Other

19.84 €

25 58 Days -40|100Other

23.12 €

25 58 Days -40|100Other

26.41 €

25 58 Days -40|100Other

29.70 €

25 58 Days -40|100Other

32.98 €

25 58 Days -40|100Other

36.27 €

25 58 Days -40|100Other

39.55 €

25 58 Days -40|100Other

6.57 €

50 7 Days -|--

16.43 €

50 58 Days -|--

19.72 €

25 58 Days -|--

23.00 €

25 58 Days -|--

26.29 €

25 58 Days -|--

29.57 €

25 58 Days -|--

32.86 €

25 58 Days -|--

36.14 €

25 58 Days -|--

39.43 €

25 58 Days -|--

6.70 €

30 58 Days -|--

9.98 €

20 7 Days -|--

13.27 €

20 7 Days -|--

19.84 €

10 58 Days -|--

23.12 €

10 58 Days -|--

26.41 €

10 58 Days -|--

29.70 €

10 58 Days -|--

32.98 €

10 58 Days -|--

36.27 €

10 58 Days -|--

39.55 €

10 58 Days -|--

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Modular spacing contacts(mm) 7.62 Connectable conductor cross section solid-core(mm²) 0.2|10
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|6 Connectable conductor cross section multi-wired(mm²) 0.2|6
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal) Rated current In(A) 41

Tech Support