Manufacturer part number: 1815659
Brand: PHOENIX CONTACT
Price: 1.99 €
Delivery time: 78 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1815659
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|-40 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|1 | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, MSTBT , part number 1815659.
You can find the detail information about specifications and dimensions on part number 1815659.