• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, Feed-through header, DFK-MSTBVA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1899168
1899184
1899207
1899210
1899223
1899236
1899249
1899252
1899265
1899278
1899362
1899375
1899391
1899414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Type of PCB fastening

3.86 €

50 25 Days --

5.10 €

50 28 Days --

6.33 €

50 25 Days --

6.95 €

50 25 Days --

7.57 €

50 28 Days --

8.19 €

50 25 Days --

8.80 €

50 28 Days --

9.42 €

50 28 Days --

10.04 €

50 28 Days --

10.66 €

50 25 Days --

8.33 €

50 28 Days 3.9Flange

8.95 €

50 28 Days 3.9Flange

10.19 €

50 28 Days 3.9Flange

11.42 €

50 28 Days 3.9Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category -
Pollution degree 2 Diameter connection pin(mm) - Modular spacing connections(mm) 5.08
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 5.08 Connector model Fixed connector Material insulation body Other
Angle PCB/contact 90° (upwards vertical) Rated current In(A) 12

Tech Support