• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Printed-circuit board connector, PCB header, DMCV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1053831
1053832
1053837
1053841
1053843
1053844
1053845
1053848
1053851
1053852
1053853
1053854
1053856
1053857
1053858
1053859
1053860
1053861
1053862
1053972
1053973
1053974
1053976
1053977
1053979
1054066
1054067
1054070
1054072
1054073
1054074
1054075
1054076
1054077
1054078
1054079
1054080
1054081
1818575
1818588
1818591
1818601
1818614
1818627
1818630
1818643
1818656
1818669
1818672
1818685
1818698
1818708
1818711
1818724
1818737
1818740
1818753
1818766
1818779
1818782
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Over voltage category Length pin
(mm)
Type of banding Material insulation body Type of PCB fastening

0.99 €

200 64 Days Green-40|-40-3.5None--

1.48 €

150 64 Days Green-40|-40-3.5None--

1.97 €

100 64 Days Green-40|-40-3.5None--

2.47 €

100 64 Days Green-40|-40-3.5None--

2.96 €

100 64 Days Green-40|-40-3.5None--

3.46 €

100 64 Days Green-40|-40-3.5None--

3.95 €

50 64 Days Green-40|-40-3.5None--

4.44 €

50 64 Days Green-40|-40-3.5None--

4.94 €

50 64 Days Green-40|-40-3.5None--

5.43 €

50 64 Days Green-40|-40-3.5None--

5.92 €

50 64 Days Green-40|-40-3.5None--

6.42 €

50 64 Days Green-40|-40-3.5None--

6.91 €

50 64 Days Green-40|-40-3.5None--

7.41 €

50 64 Days Green-40|-40-3.5None--

7.90 €

50 64 Days Green-40|-40-3.5None--

8.39 €

50 64 Days Green-40|-40-3.5None--

8.89 €

50 64 Days Green-40|-40-3.5None--

9.38 €

50 64 Days Green-40|-40-3.5None--

9.87 €

50 64 Days Green-40|-40-3.5None--

1.91 €

100 64 Days Green-40|-40-3.5None-Flange

2.41 €

100 64 Days Green-40|-40-3.5None-Flange

2.90 €

100 64 Days Green-40|-40-3.5None-Flange

3.39 €

100 64 Days Green-40|-40-3.5None-Flange

3.89 €

50 64 Days Green-40|-40-3.5None-Flange

4.38 €

50 64 Days Green-40|-40-3.5None-Flange

4.87 €

50 64 Days Green-40|-40-3.5None-Flange

5.37 €

50 64 Days Green-40|-40-3.5None-Flange

5.86 €

50 64 Days Green-40|-40-3.5None-Flange

6.36 €

50 64 Days Green-40|-40-3.5None-Flange

6.85 €

50 64 Days Green-40|-40-3.5None-Flange

7.34 €

50 64 Days Green-40|-40-3.5None-Flange

7.84 €

50 64 Days Green-40|-40-3.5None-Flange

8.33 €

50 64 Days Green-40|-40-3.5None-Flange

8.82 €

50 64 Days Green-40|-40-3.5None-Flange

9.32 €

50 64 Days Green-40|-40-3.5None-Flange

9.81 €

50 64 Days Green-40|-40-3.5None-Flange

10.30 €

50 64 Days Green-40|-40-3.5None-Flange

10.80 €

50 64 Days Green-40|-40-3.5None-Flange

1.45 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

1.94 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

2.44 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

2.93 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

3.42 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

3.92 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

4.41 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

4.91 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

5.40 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

5.89 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

6.39 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

6.88 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

7.37 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherOther

2.37 €

220 7 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

2.87 €

220 7 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

3.36 €

220 7 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

3.86 €

220 7 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

4.35 €

220 7 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

4.84 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

5.34 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

5.83 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

6.32 €

220 51 Days Black-40|100III2Blister girdle (for SMD)OtherFlange

Loading...

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Diameter connection pin(mm) - Modular spacing connections(mm) 3.5
Number of plug-in contact rows 2 Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 3.5
Connector model Fixed connector Angle PCB/contact 90° (upwards vertical) Rated current In(A) 8

Tech Support